WBP_SFRCOROW_PRODIMAGE
WBP_SFRCOROW_PRODIMAGE
Discontinued

RCA Connector, Solder Termination, Orange Insulator, Office White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCOROW

RCA Connector, Solder Termination, Orange Insulator, Office White Housing

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Orange Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620287508

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads