text.skipToContent text.skipToNavigation

SFRCRFF

by multiple brands 

Catalog ID: SFRCRFF

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F /F Coupler, Red/Office White

Standard Product

Product Details

General

Application Snap-Fit RCA Jack
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Red Insulator
Temperature Rating Per TIA
Type RCA, Pass-Thru, F to F Coupler
UPC 662620838656

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads