HUBBELL
WBP_SFRCWFFBK_PRODIMAGE
WBP_SFRCWFFBK_PRODIMAGE
Discontinued

RCA Connector, Female to Female, White Insulator, Black Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCWFFBK

RCA Connector, Female to Female, White Insulator, Black Housing

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCWFFBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - White
  • Product Type - AV Connectors
  • Unit Package - Single

Style

White Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849263

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications