WBP_SFRCYFFGY_PRODIMAGE
WBP_SFRCYFFGY_PRODIMAGE
Discontinued

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRCYFFGY

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

Product details

General

Color
Gray
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
Accessory
Style
RCA Gold Pass-through F/F Coupler Yellow Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620849324

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25