Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFSBW10
Standard Product
Application
Snap-Fit Fill in Blanks, Smooth
Catalog Number
SFSBW10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Smooth
Temperature Rating
Per TIA
Type
Blank
UPC
662620283401
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
Per TIA
Carton Quantity
20
Pallet Quantity
4320