HUBBELL
WBP_SFSPGBKW_PRODIMAGE
WBP_SFSPGBKW_PRODIMAGE

Snap-Fit, Black Speaker Post, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSPGBKW

Snap-Fit, Black Speaker Post, White

Standard Product

Product details

General

Application

Snap-Fit Gold Speaker Post, Black

Catalog Number

SFSPGBKW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

Speaker Post

UPC

662620848945

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings