HUBBELL
Snap-Fit AV Connector, RCA Gold F/F Coupler, White/White
Image of SFRCWFFW Snap-Fit AV Connector, RCA Gold F/F Coupler, White/White
Image of SFRCWFFW Snap-Fit AV Connector, RCA Gold F/F Coupler, White/White
Discontinued

Snap-Fit AV Connector, RCA Gold F/F Coupler, White/White

Brand: Hubbell Premise Wiring

Catalog ID: SFRCWFFW

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, White/White

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCWFFW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - White
  • Product Type - AV Connectors
  • Unit Package - Single

Style

White Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849256

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25