

Brand: Hubbell Premise Wiring
Catalog ID: SFSPGBKW
Standard Product
Application
Snap-Fit Gold Speaker Post, Black
Catalog Number
SFSPGBKW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Black Insulator
Temperature Rating
Per TIA
Type
Speaker Post
UPC
662620848945
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25