HUBBELL
WBP_SFSBEI10_PRODIMAGE
WBP_SFSBEI10_PRODIMAGE

Snap-Fit, Blank, Almond, 10 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSBEI10

Snap-Fit, Blank, Electric Ivory, 10 Pack

Standard Product

Product details

General

Application

Snap-Fit Fill in Blanks, Smooth

Catalog Number

SFSBEI10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Unit Package - Single
  • AV Connector Type - Blank, Smooth
  • Order Quantity - Carton of 10
  • Product Type - AV Connectors

Style

Smooth

Temperature Rating

Per TIA

Type

Blank

UPC

662620283395

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20