HUBBELL
WBP_SFFGEI_PRODIMAGE
WBP_SFFGEI_PRODIMAGE

Snap-Fit, Gold F-Coax Connector, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFGEI

Snap-Fit, Gold F-Coax Connector, Electric Ivory

  • Universal keystone design
  • Quick and easy screw-style installation
  • Seamless Hubbell system integration

Standard Product

Product details

General

Application

Snap-Fit Gold F-Connector

Catalog Number

SFFGEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Connector Body - Brass, Gold-plated
  • Order Quantity - Carton of 25
  • Unit Package - Single

Style

Gold, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620841120

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads