HUBBELL
Image of SFBB10 Snap-Fit, Keystone, Blank, Black, 10 Pack

Snap-Fit, Keystone, Blank, Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFBB10

Snap-Fit, Keystone, Blank, Black, 10 Pack

  • Snap-Fit
  • Keystone
  • Blank
  • Black
  • 10 Pack

Standard Product

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFBB10

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Textured

Temperature Rating

Per TIA

Type

Blank

UPC

662620788401

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20

Pallet Quantity

5760