WBP_SFUSBABW_PRODIMAGE
WBP_SFUSBABW_PRODIMAGE

Snap-Fit, Keystone, USB, A to B, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFUSBABW

Snap-Fit, Keystone, USB, A to B, White

Standard Product

Product details

General

Accessory Type
Snap Fittings
Application - For Use On
Audio Video
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
FPTV
Size
2-Gang;4-Gang
Style
USB
Temperature Rating
Per TIA
Type
Accessories
Type of Use
Audio Video
UPC
662620289182

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25