HUBBELL
WBP_SF14SJBK_PRODIMAGE
WBP_SF14SJBK_PRODIMAGE

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SF14SJBK

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Black

Standard Product

Product details

General

Application

Snap-Fit 1/4" Stereo Jack

Catalog Number

SF14SJBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

1/4"

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287669

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings