HUBBELL
WBP_HDC10BK_PRODIMAGE
WBP_HDC10BK_PRODIMAGE
WBP_HDH10BK_alt_PRODIMAGE

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length

Brand:

Catalog ID:

HDH20BK

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length

Coupler Assembly

Product details

General

Braid

Braided Copper

Catalog Number

HDH20BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Type

HDMI

UPC

662620212678

Dimensions

Outside Diameter

0.375 in

Weight

0.8 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Conductor Size

#31 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Logistics

Carton Quantity

16