HUBBELL
110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender
Image of ISFHDT421BK 110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender

110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender

Brand: Hubbell Premise Wiring

Catalog ID: ISFHDT421BK

110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender

  • USB
  • Analog Audio
  • RS232
  • IR
  • Auto-Switching Extender

4KAV, 2-Gang, TX

General

Application

HDMI / USB / VGA

Catalog Number

ISFHDT421BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Mounting Type

Screw Mount

Series

ISFHD

Size

Standard Sized Product

Sub Brand

HDBT Modules

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Decorator Insert

UPC

662620652412

Dimensions

Size

Standard Sized Product

Electrical Ratings

Contact Resistance

Nominal

Insertion Loss

Per TIA

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Industry Standard(s)

TIA-NEMA

Operational

Temperature Rating

-40 Degrees C to 70 Degrees C

Logistics

Carton Quantity

40