HUBBELL
Image of SF35110BK Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black
Discontinued

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

Brand: Hubbell Premise Wiring

Catalog ID: SF35110BK

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

  • Stereo Jack
  • 3.5 MM Stereo Jack
  • Female
  • 110 Block Terminations
  • Black

Standard Product

General

Catalog Number

SF35110BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

RCA

UPC

662620306902

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25