HUBBELL
iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black
Image of IMC3511015BK iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black

Brand: Bryant

Catalog ID: IMC3511015BK

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black

  • RCA Component
  • 3.5 MM Stereo Jack
  • 1.5-Unit
  • Black

Standard Product

General

Application

RCA Component and 3.5 MM Stereo Jack

Catalog Number

IMC3511015BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, 3.5 Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620307015

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10