
Brand: Hubbell Premise Wiring
Catalog ID: IM3RF1BK
Standard Product
Application
3 RCA Composite Video W/Left Right Audio
Catalog Number
IM3RF1BK
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Composite, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620849713
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25