

Brand: Hubbell Premise Wiring
Catalog ID: IM3RS1BK
Standard Product
Application
3 RCA Composite Video W/Left Right Audio
Catalog Number
IM3RS1BK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Composite, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620849560
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25