HUBBELL
iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Black
Image of IM35AR1BK iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Black
Discontinued

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Black

Brand: Bryant

Catalog ID: IM35AR1BK

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Black

  • 3.5 MM Stereo Jack
  • 2) RCA Audio
  • 1-Unit
  • Black

Standard Product

General

Application

2 RCA Left Right Audio W/3.5mm Stereo Audio

Catalog Number

IM35AR1BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

L/R Audio, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620214269

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25