HUBBELL
iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White
Image of IMRSJ1W iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White
Image of IMRSJ1W iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White

Brand: Bryant

Catalog ID: IMRSJ1W

iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White

  • RCA Component
  • 3.5 MM Stereo Jack
  • Solder Type
  • 1-Unit

Standard Product

General

Application

1 RCA Composite Video W/3.5mm Stereo Audio

Catalog Number

IMRSJ1W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video, 3.5mm Stereo, Solder
  • Unit Package - Single

Style

Composite, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620849751

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25