WBP_IMRSJ1W_PRODIMAGE
WBP_IMRSJ1W_PRODIMAGE
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IMRSJ1W

IStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, White.

Standard Product

Product details

General

Application
1 RCA Composite Video W/3.5mm Stereo Audio
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Composite, 3.5mm Stereo
Temperature Rating
Per TIA
Type
RCA
UPC
662620849751

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads