HUBBELL
Image of AVPS152I USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

Brand: Hubbell Premise Wiring

Catalog ID: AVPS152I

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex, Ivory

  • 5V DC output
  • 15A
  • 125V AC Decorator Duplex
  • Ivory

General

Accessory Type

Application

AV Power Delivery

Application - For Use On

ISFH Series and IMU Series AV Modules

Catalog Number

AVPS152I

Color

Ivory

UPC

662620660554

Logistics

Carton Quantity

10