HUBBELL
USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex
Image of AVPS152LA USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

Brand: Hubbell Premise Wiring

Catalog ID: AVPS152LA

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex, Light Almond

  • 5V DC output
  • 15A
  • 125V AC Decorator Duplex
  • Light Almond

General

Accessory Type

Power Supply

Application

AV Power Delivery

Application - For Use On

ISFH Series and IMU Series AV Modules

Catalog Number

AVPS152LA

Color

Light Almond

Series

AVPS

UPC

662620660561

Logistics

Carton Quantity

10