Brand: Hubbell Premise Wiring
Catalog ID: IMXLRM1GY
Standard Product
Application
Loaded Pro AV Modules
Catalog Number
IMXLRM1GY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
Per TIA
Type
XLR
UPC
662620284224
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25