HUBBELL
1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack
Image of 14S10 1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack
Image of 14S10 1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack
Discontinued

1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: 14S10

1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack

  • 1/4" Audio Jack
  • Solder Type
  • Pane lMount
  • 10 Pack

Standard Product

General

Catalog Number

14S10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Module - Pro-AV
  • AV Module Type - 1/4" Stereo Jack

Temperature Rating

Per TIA

Type

SpeakON

UPC

662620285429

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5