WBP_14S10_PRODIMAGE
WBP_14S10_PRODIMAGE
Discontinued

1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

14S10

1/4" Audio Jack, Solder Type, Pane lMount, 10 Pack

Standard Product

Product details

General

Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
SpeakON
UPC
662620285429

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
5