Brand: Hubbell Premise Wiring
Catalog ID: SC10
Standard Product
Catalog Number
SC10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Temperature Rating
Per TIA
Type
USB
UPC
662620285436
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
5