HUBBELL
Plate, Module, WM, 2-Port, White, 10 Pack
Image of HWM2KW10 Plate, Module, WM, 2-Port, White, 10 Pack
Image of HWM2KW10 Plate, Module, WM, 2-Port, White, 10 Pack

Plate, Module, WM, 2-Port, White, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HWM2KW10

Plate, Module, WM, 2-Port, White, 10 Pack

  • WM
  • 2-Port
  • White

Hubbell Module for Raceway 5507

General

Application

iStation Keystone Module for Audio Video 5570

Catalog Number

HWM2KW10

Construction

Molded ABS

Cutout

5507 1-Gang Opening, 1-Unit

Item Type

WM5507 Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Type

Third Party Bezel

UPC

662620843889

Dimensions

Weight

0.1 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

10