HUBBELL
Plates, INFINI Module, 2-Port, 1.5 Unit, Gray
Image of IM2IA15GY Plates, INFINI Module, 2-Port, 1.5 Unit, Gray

Plates, INFINI Module, 2-Port, 1.5 Unit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IM2IA15GY

Plates, INFINI Module, 2-Port, 1.5 Unit, Gray

  • INFINI Module
  • 2-Port
  • 1.5 Unit
  • Gray

2-Port Keystone Recessed Module

General

Catalog Number

IM2IA15GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 2 Keystone Recessed, 1.5 Unit

Style

Keystone(2) Recessed, 1.5 Unit

Type

iStation Frame Module

UPC

662620838427

Dimensions

Display Size

1.5-Unit

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25