WBP_IM2KA15BK_PRODIMAGE
WBP_IM2KA15BK_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

IM2KA15BK

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Black

2-Port Keystone Angled Module

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
Angled
Type
Keystone Snap-Fit
UPC
662620827179

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25