HUBBELL
WBP_IM2SCA2EI_PRODIMAGE
WBP_IM2SCA2EI_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IM2SCA2EI

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Electric Ivory

2-Duplex Angled Fiber Opening

Product details

General

Application

SC/LC Duplex or LC Quadplex

Catalog Number

IM2SCA2EI

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - SC Angled, 2-Port, 1.5 Unit

Style

SC Angled, Duplex

Type

Keystone Snap-Fit

UPC

662620827254

Dimensions

Display Size

2-Unit

Logistics

Carton Quantity

25