HUBBELL
iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack
Image of IMAVB15BK iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack
Image of IMAVB15BK iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: IMAVB15BK

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

  • Unloaded
  • 1.5-Unit
  • Black

Standard Product

General

Application

AV Panel Mount Module Unloaded

Catalog Number

IMAVB15BK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

XLR

Temperature Rating

Per TIA

Type

Unloaded

UPC

662620284828

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10