HUBBELL
Audio/Video Module, Blank, 0.5 Unit, Gray
Image of IMB05GY Audio/Video Module, Blank, 0.5 Unit, Gray

Audio/Video Module, Blank, 0.5 Unit, Gray

Brand: Bryant

Catalog ID: IMB05GY

Audio/Video Module, Blank, 0.5 Unit, Gray

  • Blank
  • 0.5 Unit
  • Gray

Blank Module .5 - 5-Pack

General

Catalog Number

IMB05GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - Blank Module, .5 Units

Style

Blank Module, 0.5 Units

Type

iStation Frame Module

UPC

662620826790

Dimensions

Display Size

.5-Unit

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

10