HUBBELL
Image of IMB153X2BK iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, Black
Discontinued

iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB153X2BK

iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, Black

  • 15-Pin
  • XLR
  • 3.5 MM Stereo Jack
  • Unloaded

Standard Product

General

Application

15/9 Pin/HDMI, Pro AV, 3.5mm

Catalog Number

IMB153X2BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620210025

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20