MY LISTS
HUBBELL
Image of IMBDS1BK INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Black

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMBDS1BK

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Black

  • INFINe ConnectorHigh-Density D-Sub Blank
  • 1 Unit
  • Black

Blank HD D-SUB Module 10-Pack

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

IMBDS1BK

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Style

Flat

Type

HDMI

UPC

662620203744

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

20