Brand: Hubbell Premise Wiring
Catalog ID: IMAVB15OW
Standard Product
Application
AV Panel Mount Module Unloaded
Catalog Number
IMAVB15OW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
XLR
Temperature Rating
Per TIA
Type
Pro-Audio, D-Style
UPC
662620284804
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
10