
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMAVB15W
Standard Product
Application
AV Panel Mount Module Unloaded
Catalog Number
IMAVB15W
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
XLR
Temperature Rating
Per TIA
Type
Unloaded
UPC
662620284811
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
10