HUBBELL
iStation Module, 3.5mm Stereo, 15-Pin, 1.5U, Electric Ivory
Image of IMB15315EI iStation Module, 3.5mm Stereo, 15-Pin, 1.5U, Electric Ivory
Image of IMB15315EI iStation Module, 3.5mm Stereo, 15-Pin, 1.5U, Electric Ivory
Discontinued

iStation Module, 3.5mm Stereo, 15-Pin, 1.5U, Electric Ivory

Brand: Bryant

Catalog ID: IMB15315EI

iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Electric Ivory, 10 Pack

  • 3.5 MM Stereo Jack- 15-Pin
  • 1.5-Unit
  • Electric Ivory
  • 10 Pack

Standard Product

General

Application

15/9 Pin/HDMI W/3.5 Opening

Catalog Number

IMB15315EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620290959

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20