HUBBELL
HDC Cabinet Filler Panel, 2U, Black, 5 Pack
Image of HDCFP2 HDC Cabinet Filler Panel, 2U, Black, 5 Pack
*Representative image
Image of HDCFP2 HDC Cabinet Filler Panel, 2U, Black, 5 Pack
Discontinued

HDC Cabinet Filler Panel, 2U, Black, 5 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HDCFP2

2 RU Cabinet filler panel n black (pack of 5)

Pack of 5

General

Application

Data Center

Catalog Number

HDCFP2

Color

Black

Compatibility

EIA 310

Material

Plastic

Product Family

HDC Series

UPC

662620367996

Dimensions

Height

3.5 in

Width

19 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Operational

Compatibility

EIA 310