HUBBELL
Image of IR423PS3 Industrial REBOX®, NEMA 4X, 48"H x 24"W x 30"D, Stainless Steel
Image of IR423PS3 Industrial REBOX®, NEMA 4X, 48"H x 24"W x 30"D, Stainless Steel

Industrial REBOX®, NEMA 4X, 48"H x 24"W x 30"D, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: IR423PS3

Industrial REBOX®, NEMA 4X, 48"H x 24"W x 30"D, Stainless Steel

  • 48"H x 24"W x 30"D
  • Stainless Steel

Product details

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR423PS3

Material

Stainless Steel

Type

3-Door Rear Access

UPC

662620661308

Dimensions

Depth

30

Height

48 in