HUBBELL
ADSS Aerial Slack Storage System, 30" Dia.
Image of FOS30ADSS ADSS Aerial Slack Storage System, 30" Dia.

ADSS Aerial Slack Storage System, 30" Dia.

Brand: Opti-Loop

Catalog ID: FOS30ADSS

OptiLoop 30" ADSS Aerial Slack Storage System, Aluminum, Single-wrap

The aluminum Opti-Loop™ FOS for All Dielectric Self Support (ADSS) cable is available in three sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends.
  • Dual coat baked on polyester powder coat finish.
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets with UV resistant plastic mounting angle and stainless steel hardware
  • Grommets, ties and pole protection block included

General

Application

ADSS Cable Storage

Cable Tie Eyelet

Yes

Catalog Number

FOS30ADSS

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359626602

Wraps

Single

Dimensions

Diameter - Inside

30 in

Diameter - Outside

31.4 in

Dimensions

40.565 in x 32.315 in x 3.664 in

Height

3.664 in

Length

40.565 in

Weight

9.2 lb

Width

32.315 in