WBP_C5ERRB_PRODIMAGE
WBP_C5ERRB_PRODIMAGE
Discontinued

Copper Solutions, Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

C5ERRB

Cable, SPEEDGAIN, Category 5e, Riser/REELEX.

UTP

Product details

General

Application
Riser
Cable Rating
Plenum
Color
  • Blue
  • Bleu
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201078

Electrical Ratings

Impedance
100

Conductor Related

Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
Blue
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000

Resources and downloads