HUBBELL
Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, Blue
Image of C5EPRPB Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, Blue

Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, Blue

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRPB

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Blue

  • Category 5e
  • Plenum/REELEX
  • Blue

UTP

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C5EPRPB

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201221

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Blue

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000