HUBBELL
Image of C6RPR Copper Solutions, Cable, NEXTSPEED, Cat6, 500MHz, Plenum Rated, Reelex, Red

Copper Solutions, Cable, NEXTSPEED, Cat6, 500MHz, Plenum Rated, Reelex, Red

Brand: Hubbell Premise Wiring

Catalog ID: C6RPR

Cable, NEXTSPEED Category 6, Plenum/REELEX, Red

  • Plenum/REELEX
  • Red

UTP

General

Application

Plenum

Catalog Number

C6RPR

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620104805

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Red

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000