WBP_C6RPEGY_PRODIMAGE
WBP_C6RPEGY_PRODIMAGE
Discontinued

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

C6RREGY

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray.

UTP

Product details

General

Application
Riser
Cable Rating
Riser
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 UTP Cable
Material - Jacket
PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
Link
UPC
662620290829

Electrical Ratings

Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100

Conductor Related

Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Gray
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000

Resources and downloads