HUBBELL
Image of SP6 Category 6 Plug with Cobra-Lockâ„¢ Termination
Image of SP6 Category 6 Plug with Cobra-Lockâ„¢ Termination
play
How to terminate Hubbell’s SP6/SP6A plugs with Cobra-Lock Termination
Image of SP6 Category 6 Plug with Cobra-Lockâ„¢ Termination
Buy America(n) Qualified

Category 6 Plug with Cobra-Lockâ„¢ Termination

Brand: Hubbell Premise Wiring

Catalog ID: SP6

NEXTSPEED® Category 6 Plug with Cobra-Lock Termination

  • Rugged die-cast housing supports shielded and non-shielded applications
  • Category 6 channel compliant
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Cord compression nut provides uniform pressure and superior strain relief

Product details

General

Application

  • Up to 5GBASE-T, 802.3bt POE

Catalog Number

SP6

Color

Silver

Performance

TIA Channel Compliant

Series

Cat 6

Size

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Style

RJ-45 Plug

Type

Modular Plug

UPC

662620612904

Dimensions

Dimensions

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6 Channel
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity

24

Number of Pieces in Package

1

Pallet Quantity

7920

Media

Videos

play
How to terminate Hubbell’s SP6/SP6A plugs with Cobra-Lock Termination