WBP_C6ASPOR_PRODIMAGE
WBP_C6ASPOR_PRODIMAGE
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ASPOR

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange.

UTP

Product details

General

Application
Plenum
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
10GbE
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6A UTP Cable
Material - Jacket
Low Smoke PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288017

Electrical Ratings

Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100

Conductor Related

Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Orange
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000

Resources and downloads