HUBBELL
Image of C6ASRY Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: C6ASRY

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow

  • NEXTSPEED
  • 10GBE
  • Riser Rated
  • Spool
  • Yellow

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6ASRY

Data Transfer Rate

10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201993

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Yellow

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000