HUBBELL
Image of C6ASRY Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow
Image of C6ASRY Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: C6ASRY

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow

  • NEXTSPEED
  • 10GBE
  • Riser Rated
  • Spool
  • Yellow

Product details

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6ASRY

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6A UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201993

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Yellow

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000